IESNA:LM-63-2002
[TEST]P1386611
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-835-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 58W 80CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (52) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.48A 58.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]9.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7746.6
TILT=NONE
52 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 58.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1042.2 1300.1 1498.8 1660.0 1772.8 1860.5 1867.7 1831.9 1821.1 1885.6 2061.1 2353.0 2716.5 3026.3 3225.1 3423.8 
3572.5 3640.5 3642.3 3543.8 3328.9 2673.5 2132.7 1731.6 1280.4 941.9 608.8 410.1 390.4 309.8 236.4 200.6 157.6 112.8 
39.4 7.2 1.8 0.0 
1042.2 1292.9 1489.9 1649.2 1772.8 1855.2 1869.5 1840.8 1831.9 1889.2 2057.5 2367.3 2714.7 3019.1 3226.8 3413.1 
3561.7 3642.3 3633.3 3543.8 3346.8 2748.7 2150.6 1774.6 1305.4 943.7 616.0 422.6 392.2 313.4 241.7 202.3 163.0 116.4 
44.8 9.0 1.8 0.0 
1042.2 1287.5 1482.7 1642.1 1771.0 1862.3 1896.4 1878.4 1869.5 1916.1 2055.7 2326.1 2641.3 2940.3 3151.6 3318.2 
3465.0 3554.5 3572.5 3518.7 3357.6 3019.1 2378.1 1912.5 1437.9 1027.9 700.2 472.7 431.6 338.4 257.9 214.9 180.9 
130.7 89.5 25.1 3.6 0.0 
1042.2 1269.6 1457.6 1618.8 1756.7 1871.3 1932.2 1937.5 1942.9 1976.9 2070.1 2247.3 2514.1 2793.5 3024.5 3167.8 
3293.1 3398.8 3448.9 3445.3 3371.9 3192.8 2825.7 2340.4 1792.5 1251.7 893.6 569.4 524.7 388.6 277.6 222.0 184.4 
123.6 86.0 35.8 3.6 0.0 
1042.2 1258.9 1446.9 1597.3 1744.1 1873.1 1976.9 2023.5 2045.0 2075.4 2143.5 2254.5 2417.5 2641.3 2854.4 3026.3 
3164.2 3266.2 3348.6 3391.6 3370.1 3303.8 3155.2 2831.1 2370.9 1871.3 1264.2 847.0 753.9 512.1 333.1 218.5 166.5 
130.7 86.0 32.2 3.6 0.0 
1042.2 1230.2 1396.7 1557.9 1706.5 1851.6 1984.1 2075.4 2130.9 2173.9 2229.4 2320.8 2440.7 2591.1 2772.0 2958.2 
3108.7 3239.4 3327.1 3393.4 3439.9 3434.6 3389.8 3289.5 3054.9 2669.9 2188.2 1561.5 1382.4 847.0 519.3 315.2 
218.5 150.4 68.0 25.1 5.4 0.0 
1042.2 1206.9 1352.0 1500.6 1640.3 1790.7 1934.0 2064.7 2163.2 2245.5 2317.2 2388.8 2478.3 2605.5 2736.2 2917.1 
3092.5 3271.6 3414.9 3534.8 3631.5 3737.2 3774.8 3799.9 3814.2 3703.2 3447.1 2689.6 2585.8 2088.0 1221.3 685.8 
359.9 170.1 77.0 32.2 9.0 0.0 
1042.2 1167.5 1282.1 1416.4 1541.8 1679.7 1817.6 1960.8 2088.0 2209.7 2324.3 2426.4 2523.1 2614.4 2714.7 2825.7 2954.7 
3103.3 3271.6 3441.7 3619.0 3801.7 4007.6 4118.6 4220.7 4303.1 3980.7 3685.3 3647.7 3332.5 2714.7 2123.8 
1212.3 435.1 189.8 59.1 12.5 0.0 
1042.2 1117.4 1210.5 1312.6 1418.2 1531.1 1640.3 1758.5 1876.7 2002.0 2132.7 2259.9 2387.0 2533.8 2680.7 2816.8 2969.0 
3130.2 3305.6 3502.6 3713.9 3980.7 4322.8 4539.4 4791.9 4958.5 4795.5 4945.9 4953.1 4820.6 4471.4 3803.5 
2233.0 929.4 241.7 48.3 14.3 0.0 
1042.2 1113.8 1198.0 1289.3 1391.4 1504.2 1604.5 1720.9 1824.7 1944.7 2075.4 2197.2 2329.7 2469.4 2618.0 2761.3 2920.6 
3085.4 3264.5 3472.2 3705.0 3996.9 4347.8 4580.6 4851.0 5026.5 4895.8 5078.4 5091.0 4942.3 4645.1 3962.8 
2181.1 811.2 211.3 41.2 14.3 0.0 
1042.2 1074.4 1119.2 1185.4 1255.3 1328.7 1414.7 1493.4 1579.4 1677.9 1771.0 1864.1 1968.0 2073.6 2199.0 2310.0 2433.6 2567.9 
2723.7 2904.5 3106.9 3398.8 3665.6 3885.8 4172.3 4263.7 4208.2 4342.5 4326.3 4091.8 3705.0 3042.4 1464.8 343.8 
86.0 25.1 14.3 0.0 
1042.2 1052.9 1076.2 1112.0 1160.4 1217.7 1273.2 1335.9 1403.9 1473.7 1545.4 1618.8 1690.4 1772.8 1855.2 1935.8 2018.1 2113.0 
2225.8 2356.6 2524.9 2748.7 2918.8 3101.5 3298.5 3332.5 3269.8 3271.6 3214.3 2945.7 2573.2 2012.8 913.3 256.1 
78.8 26.9 14.3 0.0 
1042.2 1026.1 1018.9 1031.4 1052.9 1079.8 1113.8 1153.2 1192.6 1233.8 1275.0 1310.8 1344.8 1378.8 1409.3 1430.8 1448.7 1466.6 1479.1 
1507.8 1557.9 1599.1 1600.9 1590.1 1570.4 1475.5 1375.3 1212.3 1172.9 950.9 702.0 512.1 261.4 134.3 55.5 25.1 14.3 0.0 
1042.2 974.1 924.0 890.0 875.7 868.5 875.7 882.8 895.4 906.1 909.7 904.3 890.0 872.1 843.4 805.8 757.5 705.5 659.0 
617.8 574.8 539.0 505.0 474.5 442.3 402.9 358.1 322.3 309.8 265.0 213.1 161.2 109.2 73.4 44.8 21.5 10.7 0.0 
1042.2 927.6 839.8 784.3 764.6 773.6 791.5 805.8 818.4 820.1 813.0 795.1 770.0 737.8 707.3 669.7 632.1 596.3 562.3 
524.7 476.3 436.9 406.5 388.6 376.0 372.5 354.6 333.1 329.5 304.4 256.1 202.3 134.3 77.0 48.3 23.3 9.0 0.0 
1042.2 890.0 775.4 728.8 734.2 755.7 777.2 791.5 795.1 787.9 766.4 737.8 707.3 676.9 644.7 617.8 587.4 549.7 510.4 
472.7 445.9 428.0 415.4 402.9 392.2 379.6 359.9 324.1 317.0 295.5 263.2 195.2 155.8 94.9 44.8 19.7 7.2 0.0 
1042.2 854.2 732.4 705.5 727.0 752.1 775.4 784.3 779.0 759.3 732.4 700.2 669.7 642.9 616.0 583.8 560.5 537.2 505.0 
481.7 465.6 447.7 411.9 386.8 368.9 351.0 329.5 304.4 297.3 272.2 211.3 193.4 171.9 139.7 80.6 32.2 5.4 0.0 
1042.2 825.5 705.5 698.4 723.4 753.9 770.0 777.2 766.4 737.8 703.7 667.9 637.5 610.6 585.6 569.4 553.3 535.4 519.3 
483.5 449.5 426.2 402.9 379.6 352.8 325.9 300.8 275.8 268.6 236.4 207.7 177.3 148.6 116.4 86.0 37.6 3.6 0.0 
1042.2 805.8 689.4 696.6 728.8 752.1 773.6 773.6 752.1 719.9 682.3 644.7 616.0 590.9 569.4 553.3 531.8 501.4 474.5 
449.5 424.4 399.3 374.3 349.2 327.7 306.2 282.9 259.7 250.7 227.4 204.1 175.5 143.3 105.7 66.3 25.1 3.6 0.0 
1042.2 791.5 687.6 696.6 730.6 757.5 771.8 766.4 741.4 703.7 660.8 626.7 599.9 576.6 564.1 539.0 497.8 451.3 433.4 
417.2 390.4 370.7 352.8 327.7 309.8 288.3 268.6 241.7 234.6 216.7 191.6 164.7 136.1 111.0 59.1 26.9 1.8 0.0 
1042.2 784.3 685.8 700.2 732.4 761.0 770.0 764.6 736.0 693.0 650.0 614.2 589.1 571.2 560.5 521.1 467.4 429.8 415.4 
395.7 377.8 352.8 331.3 311.6 297.3 281.1 261.4 236.4 232.8 214.9 191.6 163.0 136.1 107.4 62.7 26.9 1.8 0.0 
1042.2 784.3 685.8 700.2 734.2 759.3 770.0 762.8 736.0 687.6 646.4 614.2 587.4 573.0 558.7 519.3 467.4 428.0 417.2 
395.7 376.0 351.0 331.3 308.0 297.3 281.1 259.7 236.4 232.8 216.7 189.8 159.4 134.3 93.1 66.3 23.3 1.8 0.0 
